IESNA:LM-63-2002
[TEST]P1645086
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2383.3
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
287.2 291.3 299.3 307.7 319.4 336.5 359.1 383.1 404.3 428.0 450.6 479.1 509.5 540.0 567.2 
596.9 630.7 666.9 719.3 775.8 820.9 853.7 880.3 894.3 862.4 774.1 621.0 354.1 153.5 71.0 50.2 
38.1 24.2 16.4 8.7 0.0 0.0 
287.2 290.9 298.6 307.0 319.4 336.2 357.7 383.0 405.2 427.3 452.6 479.9 511.9 541.7 568.7 
598.8 632.4 670.8 725.1 781.1 825.3 857.6 885.8 896.0 865.3 778.2 622.3 351.7 153.8 72.0 51.0 
39.3 24.2 16.9 9.0 0.0 0.0 
287.2 290.8 297.9 307.1 319.8 336.2 356.5 381.1 403.4 425.6 450.4 478.6 509.5 540.0 568.4 
596.2 628.3 672.7 727.8 789.8 845.0 883.5 912.9 934.1 917.4 840.9 687.2 438.4 193.8 89.3 59.6 
43.5 28.9 19.6 10.2 0.2 0.0 
287.2 291.8 298.8 307.7 320.3 335.8 354.3 376.6 400.0 421.2 446.3 472.9 504.9 535.6 569.4 
598.2 629.2 671.2 723.9 791.5 866.0 926.9 979.5 1020.6 1031.2 980.9 856.2 610.7 301.3 130.4 74.8 
51.9 34.7 22.0 10.1 0.2 0.0 
287.2 291.4 298.1 307.1 320.5 336.3 353.6 372.2 394.1 416.8 439.5 467.1 498.9 528.8 563.8 
596.0 626.6 665.2 721.3 793.6 883.4 966.4 1059.2 1127.4 1181.1 1185.6 1097.3 905.6 586.1 250.3 
115.1 71.0 43.4 24.9 12.0 0.3 0.0 
287.2 291.3 297.4 306.8 320.0 335.8 351.7 369.1 388.2 410.6 432.8 457.7 485.4 517.0 548.9 
582.0 618.7 660.7 715.0 788.8 884.7 995.5 1105.3 1213.1 1319.9 1391.3 1400.2 1284.8 1038.4 644.2 
251.0 89.0 46.3 26.3 10.4 0.5 0.0 
287.2 291.3 297.2 306.3 318.9 334.8 352.1 369.8 387.9 408.6 431.1 454.5 478.4 506.9 542.8 
580.2 609.2 644.0 694.5 759.9 847.9 955.8 1079.9 1224.2 1375.6 1515.4 1612.9 1619.2 1504.0 1226.4 
820.4 392.5 113.4 48.7 20.5 2.2 0.0 
287.2 291.1 296.9 306.0 318.4 334.0 351.5 369.6 388.8 407.9 431.8 454.5 477.7 505.4 542.1 
576.7 604.6 638.2 687.5 753.1 840.5 947.4 1069.3 1212.2 1365.7 1509.1 1611.4 1628.3 1519.5 1240.4 
849.7 462.5 134.4 51.9 20.3 2.4 0.0 
287.2 290.8 295.7 304.1 316.2 331.2 349.0 368.3 387.1 407.2 429.9 453.8 475.7 502.6 534.9 
566.5 589.4 625.6 680.9 754.3 847.0 952.7 1067.1 1191.0 1320.6 1448.7 1538.1 1567.2 1483.2 1209.1 
864.9 551.0 269.6 77.9 28.5 6.0 0.0 
287.2 289.4 293.7 300.8 312.1 325.9 341.8 358.5 377.3 396.1 415.2 433.2 451.6 471.7 498.0 
522.8 549.6 597.9 666.0 752.6 852.5 965.0 1082.3 1199.4 1325.2 1423.7 1479.7 1470.5 1317.0 1054.1 
788.4 490.5 202.1 68.8 31.2 9.6 0.0 
287.2 287.5 290.8 296.9 306.6 318.1 331.9 345.9 359.7 373.9 389.1 401.1 415.1 429.4 448.9 
469.3 501.6 554.7 628.8 720.0 829.8 954.6 1088.3 1230.5 1359.5 1434.0 1435.9 1316.4 1047.3 762.0 
502.1 258.7 101.6 41.8 15.9 5.3 0.0 
287.2 288.5 291.1 296.9 306.1 318.1 329.5 343.0 355.5 368.3 380.4 390.5 401.7 414.7 432.1 
453.6 490.5 543.1 610.0 692.0 790.0 901.8 1017.9 1130.1 1207.4 1228.3 1179.6 1041.8 788.3 545.0 
338.6 167.1 71.4 32.8 14.0 4.8 0.0 
287.2 286.5 288.7 294.2 302.9 313.6 325.4 337.7 348.8 359.7 369.6 377.1 386.7 399.0 416.6 
443.1 478.4 518.2 562.6 614.3 680.2 753.4 830.6 903.0 942.6 937.8 886.6 760.8 568.4 375.1 
220.6 107.2 53.6 27.7 14.7 7.2 0.0 
287.2 287.5 289.2 294.2 303.1 313.6 324.6 334.6 343.2 349.8 356.1 362.0 370.3 382.1 390.0 
390.8 383.8 368.8 346.2 320.3 299.0 288.5 278.8 254.9 214.4 166.5 125.0 95.3 74.6 63.5 55.3 46.4 
37.6 30.0 20.8 10.6 0.0 
287.2 287.2 288.5 293.3 302.0 311.6 320.5 327.1 331.6 334.6 337.5 336.2 329.9 317.7 299.5 
275.1 244.5 210.0 177.6 152.3 132.5 118.3 107.4 98.9 92.0 85.0 78.2 72.2 66.6 61.6 55.3 48.1 39.4 
30.9 20.8 9.2 0.0 
287.2 288.2 289.6 294.5 302.5 310.4 315.0 317.1 319.3 319.1 313.6 302.4 284.6 261.9 233.1 
202.1 175.9 156.1 141.4 129.9 119.7 110.8 103.3 97.8 93.7 88.8 82.3 75.6 70.5 64.2 55.3 46.3 37.2 27.1 
17.1 3.6 0.0 
287.2 288.2 290.4 295.2 302.2 306.8 308.3 310.2 309.9 303.7 290.1 270.4 243.0 213.2 185.9 167.1 
155.0 145.5 136.1 127.5 117.6 108.8 104.5 102.4 99.9 94.2 86.9 81.3 81.3 77.5 67.8 56.7 42.7 32.1 18.1 1.5 
0.0 
287.2 286.3 289.6 294.5 299.5 301.2 303.2 305.1 300.3 286.1 266.2 238.9 208.0 182.5 165.1 152.6 
142.2 132.3 121.9 111.3 107.9 106.7 106.9 107.7 105.5 99.7 93.7 91.9 97.8 97.7 94.9 77.5 61.5 44.9 24.1 0.9 
0.0 
287.2 285.8 289.6 295.5 298.6 299.1 301.9 301.9 292.3 274.0 248.1 218.7 191.6 171.2 155.9 142.7 
130.8 117.8 106.7 103.0 100.7 100.2 101.9 103.6 101.1 96.8 92.5 96.8 100.0 97.7 90.0 73.6 60.6 44.9 22.9 0.3 
0.0 
287.2 286.0 290.6 297.4 299.1 299.5 302.2 299.1 285.6 264.1 236.8 207.8 183.7 164.9 148.0 133.2 
119.7 106.5 100.7 97.7 96.5 96.6 99.2 100.4 97.0 92.5 91.0 97.1 96.0 93.2 82.1 68.8 56.0 42.3 20.5 0.0 
0.0 
287.2 283.9 289.1 295.9 297.8 298.3 301.0 296.4 282.1 258.8 232.7 203.2 179.3 160.5 142.2 125.5 
111.1 100.6 96.5 94.1 93.6 94.4 96.3 97.5 95.8 94.4 96.1 103.6 101.9 93.2 78.5 65.0 51.0 35.5 16.7 0.0 
0.0 
287.2 283.2 288.2 295.0 297.1 297.8 300.1 295.7 281.2 259.9 231.5 202.0 179.4 159.8 141.0 124.6 
110.0 99.7 95.6 93.2 92.9 93.6 95.4 96.5 95.3 94.6 96.3 103.0 100.6 90.7 76.5 63.7 49.5 33.0 15.4 0.0 
0.0 
